/content/hbtbt/es/es/search-results.html
    Este sitio estará inactivo por mantenimiento programado el sábado 8 de agosto, de 7:00 PM a 5:00 AM EST (11:00 PM a 9:00 AM GMT, domingo 9 de agosto de 1:00 AM a 11:00 AM CET y de 4:30 AM a 2:30 PM IST). Agradecemos su paciencia durante este tiempo.

    Transmisores

    EASYCLICK EnOcean Hotel Card Desk

    Interrumpido

    EASYCLICK wall transmitters/hotel card switches are battery-free and maintenance-free EASYCLICK transmitters for EASYCLICK receivers and radio interfaces for building control systems.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Unmatched variety of applications. At Easyclickpro, state-of-the-art technology is used: This is sufficient for the transmitters

    a gentle finger pressure so that an electrical impulse is generated - and

    without any power source! This energy is generated on the interference-free

    868 MHz frequency is a radio signal used by various electrical consumers

    such as light sources, blinds and roller shutter motors. To this end

    consumers are only equipped with receivers.

    Features & Benefits:
    • Without battery
    • Maintenance-free
    • Reduced risk of malfunctions
    Specifications

    Otros

    • Brand
      • PEHA

    Otros

    • Brand
      • PEHA
    • Brand : PEHA