/content/hbtbt/es/es/search-results.html

    Amplificadores de potencia

    Audio Amplifier

    Interrumpido

    Audio Amplifier has built-in short-circuit and thermal-shutdown protection. It is operated at 22 W.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Audio Amplifier has built-in short-circuit and thermal-shutdown protection. It is operated at 22 W.

    Features & Benefits:
    • Built-in short-circuit and thermal-shutdown protection
    • Nominal (sinusoidal) output voltage: 70.7VRMS
    • Nominal (sinusoidal) output power: 22 W
    • Nominal (sinusoidal) output current: 310 mA
    Certifications:
    • UL listed: S635
    • ULC: S635
    • FM approved
    • CSFM: 6911-0028:211
    • MEA: 317-01-E; 345-02-2; 447-00-E