/content/hbtbt/es/es/search-results.html

    Amplificadores de potencia

    Single Channel Power Amplifier

    Interrumpido

    Single Channel Power Amplifier efficiently deliver up to 120-130 watts of clean, reliable audio for the most demanding public address and voice alarm applications.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Single Channel Power amplifiers are designed to operate under a variety of adverse conditions without fail. Several configurations, power levels and features are available to suit nearly any commercial application. These commercial-grade power amplifiers efficiently deliver up to 120-360 watts of clean, reliable audio for the most demanding public address and voice alarm applications. Rugged and over-built to give years of dependable service, they are equipped with massive power transformers, extensive heat-sinking and fan cooling, and protective circuits such as over temperature, short circuit, radiofrequency interference (RFI) and power soft start.

    Features & Benefits:
    • This is a rugged and highly reliable product, suited for a wide variety of music and public address applications
    • Engineered for high performance with wide frequency response, low noise and distortion, and excellent output regulation
    • Modular design allows fast and easy custom configurations. 100V, 70V and 4 Ohms transformer
    • Isolated speaker outputs
    • Balanced XLR input with XLR parallel link-out connector
    • 400Hz high pass filter
    • Ground Selector Switch: Frame/float