Cabinas y hardware
Connection board 4 IN - 2 OUT
Connection board 4 IN - 2 OUT
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
The connection board provides four inputs and two outputs in combination with special connection cables and is used in conjunction with the DOM Flex application 1-24 (see documentation 798663), in which a DOM can be operated via only one amplifier channel. The Connection Board is supplied in a module housing for DIN rail mounting and is to be installed in the cabinet of the VARIODYN® D1 system.
Otros
- Brand
- ESSER
Otros
- Brand
- ESSER
- Brand : ESSER