/content/hbtbt/es/es/search-results.html

    Módulos indicadores

    Alarm Devices Remote Indicator

    Interrumpido

    The alarm devices remote indicators are used primarily for signalling alarms of smoke detectors.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The alarm devices remote indicators are used primarily for signalling alarms of smoke detectors installed above suspended ceilings, between floors or in other inaccessible locations. The indicators have an elegant plastic housing with a clearly visible illuminated field. Indicators comprises two parts - the base which is installed onto a wall or soffit and the lid which is fitted to the base with a clip plug. Red prism of indicators continuously or pulsed illuminated by 3 LEDs.

    Features & Benefits:
    • Shapely, light-weight and compact design
    • Prism with all around 180° visible LEDs with a wide area of illumination and high on/off contrast
    Certifications:
    • IP 50
    Specifications

    Otros

    • Material
      • ABS Plastic
    • Lamp Color
      • Red

    Otros

    • Material
      • ABS Plastic
    • Lamp Color
      • Red
    • Material : ABS Plastic
    • Lamp Color : Red