/content/hbtbt/es/es/search-results.html

    Anunciadores y Teclados de Control

    Gamewell-FCI Elevate™ Annunciator Control Module

    The ACM-30 Annunciator provides modular customizable annunciation and control for the Gamewell-FCI Elevate™ Fire Alarm Control Panels

    Overview

    The ACM-30 is a unique annunciator that can receive status information as well as transmit commands to the control panel. This allows the annunciator to remotely execute functions of the control panel in addition to displaying the status of the system. The ACM-30 can be utilized with the Gamewell-FCI Elevate™ Series Fire Alarm Control Panels. Mounts remotely in GFP‑BB‑RA enclosure.

    Features & Benefits:
    • Capacitive touch keypad of the ACM-30 has 30 buttons with two corresponding LEDs. The LEDs can be programmed for red, green, yellow, white, amber, blue, cyan or purple
    • Touch-pad control switch option for remote control of system relays; or silence, reset, and evacuate
    • Color-programmable LEDs
    • LEDs may be programmed to display status of indicating circuits or control relays as well as system status conditions
    • Alarm/Circuit On and Trouble LED per-point option or more dense Alarm-only option
    • Programmable for Independent Mode (each touchpoint and LED can be programmed for different points) or Cooperate Mode (both LEDs perform indication for the point mapped to the touchpoint)
    • Alarm and trouble resound with flash of new conditions
    • Local sounder/ piezo for both alarm and trouble conditions with silence/ acknowledge button (program options)
    • System Trouble LED indicator
    • On-Line/Power LED indicator