/content/hbtbt/es/es/search-results.html
    Este sitio estará inactivo por mantenimiento programado el sábado 8 de agosto, de 7:00 PM a 5:00 AM EST (11:00 PM a 9:00 AM GMT, domingo 9 de agosto de 1:00 AM a 11:00 AM CET y de 4:30 AM a 2:30 PM IST). Agradecemos su paciencia durante este tiempo.

    Anunciadores y Teclados de Control

    Lamp Driver Module- Fire Lite

    The LDM Series lamp driver modules with a custom graphic display, provides annunciation and control for Fire Lite’s intelligent fire alarm control panels

    Overview

    The LDM Series lamp driver modules, when combined with a custom graphic display, provide annunciation and control for Fire Lite’s intelligent fire alarm control panels. These modules use a serial communications interface, and may be located up to 6,000 feet from the panel. The Lamp Driver Module LDM-32F has 32 alarm lamp/LED driver outputs which sink current to system common (–) on activation. A single positive (+) voltage is required to supply total operating power for all lamps or LEDs when all drivers are activated. The LDM-32F provides a separate driver for system trouble and inputs for a local lamp test switch. A maximum of 16 external control switches may be wired to the LDM-32F. DIP switch SW3 is used to enable or disable the on board piezo, enable remote switch functions, select a flashing LED function for new alarms and troubles, and other functions. Switch SW4 is used to configure the module to annunciate 32 alarms or 16 troubles. A green ON LINE LED flashes to indicate ongoing communications with the host FACP. One LDM-32F supports up to 3 LDM-E32F modules. The LDM-32F is supplied with 4 standoffs and screws for mounting to a CHS-4L chassis or custom back box.

    Features & Benefits:
    • Alarm/circuit ON and Trouble lamp/LED per-point option, or more dense alarm-only option (field selectable)
    • Control switch option for remote control per point
    • System trouble lamp/LED signal
    • On-line/power LED indicator
    • Alarm and trouble resound with flash of new conditions
    • Local sounder for both alarm/circuit-on and trouble conditions with silence/acknowledge switch connection
    • Serial EIA-485 interface for reduced installation costs
    • Microprocessor-controlled electronics, fully supervised
    • Plug-in terminal blocks for ease of installation and service
    • Trouble monitor option for remote power supplies
    Certifications:
    • UL Listed: S2424
    • ULC Listed
    • MEA Listed: 317-01-E
    • CSFM: 7300-0075:0160
    • FM Approved
    • City of Chicago approved: Class 1, Class 2
    • City of Denver approved
    Specifications

    Otros

    • Brand
      • NOTIFIER

    Otros

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER