/content/hbtbt/es/es/search-results.html

    Centrales de detección de incendio

    Fire Brigade display panel

    Fire brigade display panel (FAT) in accordance with DIN 14662 as an additional display to the NOTIFIER INSPIRE control panel. The connection is established redundantly via the 2-way communication module FBF/FAT (HOP-407-200).

    Overview

    Fire brigade display panel (FAT) in accordance with DIN 14662 as an additional display to the NOTIFIER INSPIRE control panel. The connection is established redundantly via the 2-way communication module FBF/FAT (HOP-407-200). No additional interface card is required. The supply voltage and signal path are monitored for short circuits and interruptions in accordance with EN 54-2 as well as for creeping short circuits and creeping interruptions in accordance with EN 54-13.

    Features & Benefits:
    • Graphic display with 6 x 20 characters
    • LED collective display (operation, alarm, fault, shutdown)
    • Full functionality in the event of a fault in a line path
    • Reduction of environmental influences and energy-saving design thanks to capacitive buttons
    • Redundant connection to NOTIFIER INSPIRE
    • Operating voltage 10 ... 30 V DC
    • Quiescent current @ 12 V DC approx. 40 mA
    • Quiescent current @ 24 V DC approx. 16 mA
    • Alarm current @ 12 V DC approx. 45 mA
    • Alarm current @ 24 V DC approx. 23 mA
    • Ambient temperature -5 °C ... 40 °C
    • Storage temperature -10 °C ... 60 °C
    • Protection class IP 30 Housing Sheet steel Color gray, similar to RAL 7032
    • Weight approx. 2 kg
    • Dimensions W: 255 mm H: 185 mm D: 58 mm
    Certifications:
    • VdS-Anerkennung: G213058

      The FAT is delivered without a locking cylinder (DIN 18252). Procurement should be made in consultation with the regional fire department

    Specifications

    Otros

    • Brand
      • NOTIFIER

    Otros

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER