/content/hbtbt/es/es/search-results.html

    Centrales de detección de incendio

    INSPIRE Licenses

    The base functionality of the INSPIRE N16 panels may be extended through CLSS by adding licenses

    Overview

    Expand the functionality of the N16 panel to fit the needs of the facility as it grows through a variety of licensable features. The licenses may be purchased through the Honeywell Connected Life Safety Services portal and downloaded to the selected panel through the CLSS Gateway or VeriFire Tools

    Features & Benefits:
    • Expanded general zones (250 zones included, expandable up to 2000 zones in increments of 250)
    • Expanded logic zones (250 zones included, expandable up to 2000 zones in increments of 250)
    • Universal Zone Coding (UZC)
    • Network display mode enables N16 to emulate the NCD’s full network display capabilities
    • Expanded custom action buttons (8 buttons included, expandable up to 32 buttons, in increments of 8)
    • CLIP mode
    Specifications

    Otros

    • Brand
      • NOTIFIER
      • NOTIFIER
    • Product Type
      • Control Panel
      • INSPIRE

    Otros

    • Brand
      • NOTIFIER
      • NOTIFIER
    • Product Type
      • Control Panel
      • INSPIRE
    • Brand : NOTIFIER|NOTIFIER
    • Product Type : Control Panel|INSPIRE