/content/hbtbt/es/es/search-results.html

    Módulos de control

    Mains Powered Interface

    The mains powered interface units are EN54-4 compliant battery-backed power supplies that can be directly connected to the loop and also have highly flexible interfacing capability.

    Overview

    The mains powered interface units are EN54-4 compliant battery-backed power supplies that can be directly connected to the loop and also have highly flexible interfacing capability. The 4 channels can be individually configured to provide output and input interface in various configuration modes, to control external equipment and receive input to allow the fire system to make decisions and take actions. It is now possible to have combined inputs and outputs giving a total of 8 external circuits connected (e.g. 4 sector outputs and 4 confirmation inputs). The units have room to accommodate optional modules on to DIN rails. It has a configurable auxiliary power output that is derived from its self contained mains power supply unit, which is battery-backed to continue to deliver power in the event of mains supply failure.

    Features & Benefits:
    • Fail-safe operation
    • Synchronisation
    • Auxiliary Output
    Certifications:
    • EN54:part 4:1998
    • EN54:part 17:2005
    • EN54:part 18:2005
    • IP31
    • CE
    Specifications

    Otros

    • Brand
      • SMS

    Otros

    • Brand
      • SMS
    • Brand : SMS