/content/hbtbt/es/es/search-results.html

    Módulos de relé

    Six Relay Control Module

    Interrumpido

    System Sensor multiple input and output modules are designed to meet a range of applications in which numerous single modules are used.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Six Relay Control module consists of six Form-C relays. A single isolated set of dry relay contacts is provided for each module address which is capable of being wired for either a normally open or normally closed operation. The module allows the control panel to switch these contacts on command. No supervision is provided for the controlled circuit. The multi-module provides short circuit isolators to prevent shorts on the fire detection and alarm system loop from disabling more than one device on the intelligent loop. Jumpers have been replaced by dip switches to disable addresses and set Class A or Class B operation. Relay multi-modules can disable up to four addresses when operating in CLIP protocol. Advanced Protocol models only use 1 address per multi-module.

    Features & Benefits:
    • Removable 12 to 18 AWG plug-in terminal blocks
    • Individual LED indicators
    • Unused addresses may be disabled
    • Rotary address switches
    • Class A or B operation
    • Mount up to two modules in BB-2 enclosure (optional)
    • Mount up to six modules in BB-6 enclosure with CH-6 chassis (optional)
    • Mounting hardware included
    Certifications:
    • UL and/or ULC Listed S7305
    • FM
    • CSFM
    Specifications

    Otros

    • Brand
      • Morley-IAS
      • System Sensor

    Otros

    • Brand
      • Morley-IAS
      • System Sensor
    • Brand : Morley-IAS|System Sensor