/content/hbtbt/es/es/search-results.html

    Pulsadores de alarma y accesorios

    AGILE wireless Notifier - German Call point

    Interrumpido

    NRX-DKM is a german style call point for manual triggering of fire alarm on applications where wiring is not feasible. Agile™ is powered by robust MESH network technology providing REDUNDANT communication paths that makes the network highly reliable.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The NRX-DKM(X) radio call point is a battery operated RF device designed for use with the NRXI-GATE radio gateway, running on an addressable fire system (using a compatible proprietary communication protocol).

    It is a break-glass manual call point, combined with a wireless RF transceiver and has a removable backplate.

    The DKMCPR-RF conforms to EN54-11 and EN54-25. It complies with the requirements of 2014/53/EU for conformance with the RED directive.

    Features & Benefits:
    • Mesh multiple communication paths for increased reliability
    • 18RF channels at 868MHz – provides greater tolerance to interference
    • 2 integrated orthogonal antennas – easier positioning of devices
    • Up to 400 m free air communication range – providing good coverage levels
    • Average 5 year battery service life – reducing maintenance requirements
    • Addresses set using rotary switches – reduced commissioning time
    • Tamper-resist locking mechanism to prevent unauthorised opening of DKM door
    • Wired fire devices look and feel – easier installation and visual integration
    • Patented battery service life prediction feature – more proactive maintenance
    • Peace of mind – battery redundancy, delivering ‘always on’ performance
    • Up to 32 Wireless devices per Gateway
    • Agile IQ 3-in-1 software for easy design, configuration and diagnostics
    Certifications:
    • OK
    Specifications

    Otros

    • Brand
      • NOTIFIER

    Otros

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER