/content/hbtbt/es/es/search-results.html

    Pulsadores de alarma y accesorios

    Explosion-proof conv. MCP, IP66

    Explosion-proof conv. MCP, IP66

    Overview

    The manual call point was developed for explosion hazard areas, where gas or dust can cause an explosive atmosphere. The device provides a maximum security, without using a safety barrier. Equipped with preinstalled resistors, the MCP can be used for ESSER Fire Alarm Systems without additional preparation.


    Features & Benefits:

    • "- High IP protection class IP 66
    • - without using a safety barrier"

    Certifications:

    • EN 54-11