Pulsadores de alarma y accesorios
Wireless Manual Call Point
Wireless Manual Call Point is an alarm button with plastic membrane. It offers all the benefits and advantages of a resettable analog device.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Wireless Manual Call Point is an alarm button with plastic membrane. It offers all the benefits and advantages of a resettable analog device.
Features & Benefits:- Automatic optimization of the width of the
- Wireless transmission
- Automatic selection of the wireless channel
- High reliability and sensitivity
- Uses long-life battery technology
- Immediate transmission of faults and alarms
- Bi-colour LED providing information on operating conditions of the device and the battery status
- EN54-11
- EN54-25