/content/hbtbt/es/es/search-results.html

    Pulsadores de alarma

    GWMPS Series Pull Station

    GWMPS Series Pull Stations are either single or dual action configurations with terminal strip connections. The normally open contact, which closes when the pull station is activated.

    Overview

    GWMPS Series Pull Stations are either single or dual action configurations with terminal strip connections. The normally open contact, which closes when the pull station is activated. The contacts are gold-plated to avoid risk of corrosion. It is rated for 1 amp, at 125V AC or 30V DC. The contacts are gold-plated to avoid risk of corrosion. All models are supplied with one scored acrylic break-rod and a PK625 key, Allows you to reset using the same keys as a Gamewell-FCI enclosures. It is available in Red colour with raised white letters and White colour PULL bar with raised red letters.

    Features & Benefits:
    • ADA compliant
    • Offers single or dual action configurations
    • Provides terminal strip connections
    • Includes surface mount back-boxes
    • Designed with high-gloss, red enamel finish on die-cast metal
    • Constructed of corrosion-resistant gold-plated contacts
    Certifications:
    • ISO 9001 certified engineering and manufacturing quality systems
    • UL Listed S281
    Specifications

    Otros

    • Brand
      • Gamewell-FCI

    Otros

    • Brand
      • Gamewell-FCI
    • Brand : Gamewell-FCI