/content/hbtbt/es/es/search-results.html

    Pulsadores de alarma

    Intelligent Call Point

    Interrumpido

    Intelligent Call Points by Morley-IAS are designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The MI-MCP Series Manual Call Points are designed to provide a manual alarm interface to Morley IAS’s fire alarm control panel. Installation efficiency, flexibility and compliance with the latest standards are at the heart of the call point range. The unique ‘plug and play’ concept is designed specifically to reduce installation time by using a terminal block which can be wired during the initial installation cabling with a link (P102) to provide continuity for testing. During the commissioning phase, the links are removed and the terminal block is simply inserted into the connector at the back of the unit. No re-termination is required.

    Features & Benefits:
    • Unique ‘Plug & Play’ installation concept
    • Re-settable operating element option
    • Analogue addressable communications
    • Semi-Flush or surface mounting
    • Fully compliant with EN54, Part 11
    • Backward compatibility
    • Enhanced aesthetics
    • Integral LED
    • Integral loop isolation option
    Specifications

    Otros

    • Brand
      • Morley-IAS

    Otros

    • Brand
      • Morley-IAS
    • Brand : Morley-IAS