/content/hbtbt/es/es/search-results.html

    manual call points pull stations

    PS-SA Manual Pull Station

    Interrumpido

    The PS-SA pull station is a non-coded, single-action manual pull station with pigtail connections and a key-lock reset feature.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.
    The PS-SA pull station is a non-coded, single-action manual pull station with pigtail connections and a key-lock reset feature. It provides Silent Knight control panels with one normally open (N/O) alarm initiating input. The PS-SA meets the ADAAG controls and operating mechanisms guidelines, and the ADA requirement for a 5 lb. maximum pull force to activate the pull station. Operating instructions are molded into the pull station handle along with Braille text.Features & Benefits:
    • Operating instructions are molded into the handle along with Braille text
    • Made of durable Lexan
    • Available in Spanish
    • Key resettable
    • Easy to Install and operate
    • Single or dual action
    • Surface mount backboxes available
    Certifications:
    • UL Listed
    • CSFM Listed
    • Meets ADA requirements
    Specifications

    Otros

    • Brand
      • Farenhyt
      • Silent Knight

    Otros

    • Brand
      • Farenhyt
      • Silent Knight
    • Brand : Farenhyt|Silent Knight
    Puede comparar hasta 5 artículos a la vez ×

    Comparar X productos

    Borrar todo

    0 de 5 productos para comparar