/content/hbtbt/es/es/search-results.html

    Bocinas y sirenas

    Sounder Deep Base

    The Sounder Deep Bases by Morley IAS are designed to simplify installation and include terminals for both in and out going cables and an earth termination for cable screens.

    Overview

    The Sounder Deep Bases by Morley IAS are designed to simplify installation and include terminals for both in and out going cables and an earth termination for cable screens. These bases are deep and has IP55 rating.

    Features & Benefits:
    • 103dB(A) maximum output
    • Stepped volume control
    • Wall mounting sounder
    • Rugged construction
    • IP44, IP55 or IP66 rated
    • Easy cable entry & exit
    • Designed to meet EN54: pt 3
    Certifications:
    • CE
    • EN54: pt 3
    Specifications

    Otros

    • Product Type
      • Sounder

    Otros

    • Product Type
      • Sounder
    • Product Type : Sounder