Altavoces
10W Horn Loudspeaker
Horn Loudspeaker DK 10/T EN 54 offers a high sound pressure and long lasting weather resistance that is ideal for industrial use. The high protection class IP 66 guarantees operating reliability even under difficult environmental conditions.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Horn loudspeaker DK 10/T EN 54 offers a high sound pressure and long lasting weather resistance that is ideal for industrial use. The high protection class IP 66 guarantees operating reliability even under difficult environmental conditions. For increased protection, the loudspeaker is equipped with built in ceramic terminal and a thermal fuse. The impact resistant ABS housing following UL94V0 guarantees long lasting stability. A U shaped, stainless universal holder is included for a flexible mounting. The adjustment is easily carried out at the back of the loudspeaker 10 W, 5 W, 2.5 W, 1.25 W. DK 10/T EN 54 is also suitable for usage in outer areas.
Features & Benefits:- High sound pressure
- Long lasting weather resistance
- High protection class IP 66 guarantees operating reliability even under difficult environmental conditions
- Built in ceramic terminal and a thermal fuse
- Adjustment is easily carried out at the back of the loudspeaker-10 W, 5 W, 2.5 W, 1.25 W
- EN 54-24
Otros
- Brand
- ESSER
Otros
- Brand
- ESSER
- Brand : ESSER