/content/hbtbt/es/es/search-results.html

    Altavoces

    20W Sound Projector

    Interrumpido

    DA-S 20-130/T-EN54 Sound Projector with a 130-mm broadband loudspeaker chassis has high stability, high-performance. Due to its good speech intelligibility, this sound projector is especially suitable for applications in corridors and work floors.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    DA-S 20-130/T-EN54 Sound Projector with a 130-mm broadband loudspeaker chassis has high stability, high-performance. Due to its good speech intelligibility, this sound projector is especially suitable for applications in corridors and work floors. Equipped with ceramic clamps and thermal fuse, the sound projectors meet the highest safety requirements. The sound projector has a maximum power of 20 W and can also be modified to 15 W, 10 W and 5 W. The chassis's of the sound projectors are best protected against humidity due to their special construction choice of material and production details. The DA-S sound projector with IP65 are completely made of robust aluminum and additionally plastic-coated with RAL 9010. Corrosion can thus not occur. Optionally, you can get a mast bracket for the DA-S 20-130/T-EN54 for a mast diameter of about 200 mm.

    Features & Benefits:
    • 130-mm broadband loudspeaker chassis having high stability and high-performance
    • Suitable for applications in corridors and work floors
    • Equipped with ceramic clamps and thermal fuse, the sound projectors meet the highest safety requirements
    • Maximum power of 20 W and can also be modified to 15 W, 10 W and 5 W
    • Protection against humidity, corrosion resistant due to IP65
    Certifications:
    • EN 54-24
    • 1438/CPD/0234
    Specifications

    Otros

    • Brand
      • ESSER

    Otros

    • Brand
      • ESSER
    • Brand : ESSER