/content/hbtbt/es/es/search-results.html

    Fuentes de alimentación

    24 Volt distribution unit

    24 Volt distribution unit

    Overview

    Assembly for installation in the floor-standing cabinet to expand the number of 24 V outputs for connecting devices with low power requirements. The two inputs of the 583374 module are each connected to an AUX output of the emergency power supply. They extend an AUX output to 4 individually fused outputs for connecting devices such as DOM, fiber optic converters, etc. The current rating of the 4 extended outputs is a total of 5A. A total of 8 individually fused outputs are available per module 583374.