/content/hbtbt/es/es/search-results.html

    Fuentes de alimentación

    Fire Power Supply

    Interrumpido

    The Venitem fire power supplies are power supply units in 12/10 galvanized steel sheet with Aluzink system. It has protection against polarity inversion, short circuit, overload and overvoltage. It has Input-output protection fuses.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The Venitem fire power supplies are power supply units in 12/10 galvanized steel sheet with Aluzink system. It has linear regulation (toroidal) which is capable of significantly limiting the presence of electromagnetic disturbances. It has exclusive 10-level integrated led ammeter. Overload Indication, CROWBAR protection that make it possible to safeguard all equipment connected to the power supply unit. It equipped with 1 output dedicated to battery charging and 3 independent outputs. It has protection against polarity inversion, short circuit, overload and overvoltage. It has circuit of temperature compensated battery charging. It has Input-output protection fuses.

    Features & Benefits:
    • Galvanized steel sheet
    • Capable of significantly limiting the presence of electromagnetic disturbances
    • Protection against polarity inversion, short circuit, overload and overvoltage
    • Input-output protection fuses
    Certifications:
    • UNI EN 54-4: 2007 / UNI EN 54-4: 2007 certified 0051-CPR-0267