/content/hbtbt/es/es/search-results.html

    cables and accessories

    Break Glass Pull Station Cover

    Interrumpido

    Break Glass Pull Station Covers are protective covers designed to protect the pull station from damage and help prevent false alarms.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Break Glass Covers are engineered to deter false alarms while preventing tampering and accidental damage to pull stations. Accessing the alarm requires the intentional breakage of the glass, making these covers ideal for specified locations where such protection is necessary, particularly in areas with lower supervision.

    Features & Benefits:
    • Tough UV-Stabilized Polycarbonate material
    • Typical working properties of polycarbonate are -40 to 250 degrees F (-40 to 121 degrees C)
    • Three year guarantee against breakage of polycarbonate in normal use.
    Certifications:
    • It has been tested and approved or listed by: Underwriter Laboratories and Canadian UL File S7025
    • CUL approval for UL 1638 only
    • CSFM needs local approval
    • UL Listed for fire voice speakers for STI-1210 series only
    • ADA Compliant
    Specifications

    Otros

    • Brand
      • NOTIFIER

    Otros

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER
    Puede comparar hasta 5 artículos a la vez ×

    Comparar X productos

    Borrar todo

    0 de 5 productos para comparar