/content/hbtbt/es/es/search-results.html

    Detectores de humos

    SS-Series Intelligent Remote Test Capable Smoke Detector

    SS-Series intelligent photoelectric smoke detector with remote test capability are designed for use with DNR(W) Duct Smoke Detectors.

    Overview

    SS-Series detectors are intelligent (addressable) detectors with point ID capability that enables each detector address to be set with rotary address switches providing exact device locations. SS-Series detectors support current SK, LiteSpeed™ and SS Protocol systems. Refer to the Addressable Detector and Sounder Base Compatibility Chart or the Intelligent Control Panel SLC Wiring Manual for specific panel compatibility. The System Sensor SS-CO is an intelligent, addressable detector incorporating carbon monoxide (CO) detection principles that meet the UL 2075 standard for system-connected life safety carbon monoxide detection. As an addressable detector, additional modules are not needed for point ID which streamlines the installation process.

    Features & Benefits:
    • UL 268 7th Edition and UL 268A certified
    • New modern profile
    • Analog communications
    • Low standby current
    • Rotary address switches
    • Dual LEDs for 360° visibility
    • Expanded color options
    • Duct housing and/or base sold separately
    Certifications:
    • UL, FM, CSFM
    Specifications

    Otros

    • Brand
      • Silent Knight
      • System Sensor

    Otros

    • Brand
      • Silent Knight
      • System Sensor
    • Brand : Silent Knight|System Sensor