Accesorios
Spare Part Consumable
The VESDA Sensepoint XCL- Large Bore detector comes complete with the main detector unit (pre-installed with sensor cartridge), flow cap and elbows.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
The VESDA Sensepoint XCL- Large Bore detector comes complete with the main detector unit (pre-installed with sensor cartridge), flow cap and elbows. VESDA Sensepoint XCL – Large Bore is designed to be easily incorporated to existing or new ASD pipe networks without major construction or electrical cabling / conduit and utilizes the flow in the pipe for the continuous delivery of air samples to the gas sensor for analysis. It is capable of remote sampling which means the detector can be placed outside the detection zone at a convenient location for maintenance and service where free business operation, restricted access and safety of personnel is important. Air drawn to the detector can be conditioned to remove contaminates which ensures the detector maintains reliable long-term performance in a wide range of environments.
Certifications:- EN/UL/IEC 61010-1
- CSA-C22.2 No. 61010-1-12
- CE – EMC
- EN 50270