/content/hbtbt/es/es/search-results.html

    Sensores de calidad del aire

    CO2 Room Transmitter

    Interrumpido

    CO2 Room Transmitter monitors the carbon dioxide (CO2) levels in commercial, school, and o¬ffice-type environments. The concentration of CO2 is a strong indication of the overall indoor air quality.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    CO2 Room Transmitter based on a single beam, non-dispersive infrared technology and is a cost efficient solution for measuring carbon dioxide levels for building climate control. In addition, ABC software eliminates the need for manual calibration. Carbon Dioxide concentration is measured up to 2,000 ppm and is converted into proportional analog outputs. Thermistor temperature outputs, along with setpoint and override, are available as options for this configuration as well. Please see the order grid for the available sensor options. The A/CO2-R2 Series provides data which can be used in conjunction with a Building Automation System or Demand Control Ventilation to decrease energy consumption while creating a healthier indoor climate.

    Features & Benefits:
    • Universal Outputs
    • 0 to 2,000 ppm range (default on each unit)
    • Infrared Sensing Technology (Based on single beam)
    • Outputs, Set points, Override available for each unit
    • 5 Year Limited Warranty
    Certifications:
    • CE Approved
    • RoHS Certified