/content/hbtbt/es/es/search-results.html

    Sensores de calidad del aire

    IP55 LPG Gas Detection Sensor

    Interrumpido

    The G705 series of Gas Detectors are mainly used for industrial purposes. The detectors are composed of dual board and are available in IP55 or ATEX metal enclosure making the detectors dustproof and durable.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    The G705 series of Gas Detectors are mainly used for industrial purposes. The detectors are composed of two electronic boards, one that manages the algorithms of calibration and compensation of the sensitive element, while the other is for management of communication to the supervisory body making the sensor highly accurate and performance efficient. The detectors are available in IP55 or ATEX metal enclosure making the detectors dustproof and durable. An additional feature is that the robust sensitive elements of the detector can be replaced in the field to reduce maintenance costs.

    Features & Benefits:
    • Highly accurate and performance efficient
    • In IP55 or ATEX metal enclosure
    • Dustproof and durable
    • Reduce maintenance costs