Detectores de haz
Controller For ILIA Beam Detector
Controller for ILIA beam detectors, used remotely to manage 2 detectors max. through a single line of serial link.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
Controller for ILIA beam detectors, used remotely to manage 2 detectors max. through a single line of serial link. Consists of a plastic container complete with a keyboard with 5 functions keys and a blacklit display of 16 characters and 2 lines. Through the menu it's possible to programme the system from the ground and each single detector. 4 characters password protection.
Features & Benefits:- Extremely easy installation and programming
- Integrated diaphragm with different possibilities adjustments
- Modifiable and selectable sensitivity thresholds in a wide range via control unit
- Threshold self-compensation
- Self-test of correct RS-485 communication
- Automatic reset of the detector for interruption of the infrared beam
- RoHS
- CE
Otros
- Brand
- NOTIFIER
Otros
- Brand
- NOTIFIER
- Brand : NOTIFIER