/content/hbtbt/es/es/search-results.html

    Equipos de prueba de detectores

    Scorpion Control Unit Panel

    Interrumpido

    Scorpion Control Unit Panels are a unique, functional remote testing system for aspirating smoke detectors. Aspirating smoke detectors are traditionally tested after commissioning by introducing test smoke at the individual aspiration vents.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Scorpion Control Unit Panels are a unique, functional remote testing system for aspirating smoke detectors. Aspirating smoke detectors are traditionally tested after commissioning by introducing test smoke at the individual aspiration vents.

    Scorpion offers an approved, harmless and non-contaminating test smoke that is precisely and repeatedly introduced. Because Scorpion testing heads are permanently mounted at the end of the pipe run, every test run during the system’s lifetime is controlled and identical. By registering the Scorpion’s activation time and the alarm trigger time, the transport time can also be measured.

    Features & Benefits:
    • Smoke production adapted to functional testing of aspirating smoke detectors
    • Length of smoke introduction adjustable to the features of the systems to be tested
    • Transport time function to monitor current aspirating smoke detector transport time
    • Connection of up to 8 test heads
    • Battery operate
    Specifications

    Otros

    • Brand
      • NOTIFIER

    Otros

    • Brand
      • NOTIFIER
    • Brand : NOTIFIER