Detectores de calor
TMP2 Series Rate-of-Rise Detector
The TMP2 series rate of rise heat detectors consist of a probe and an electronic circuit for the conditioning of the signal generated by the transducer
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Este producto ha sido descatalogado.
The TMP2 series rate of rise heat detectors consist of a probe and an electronic circuit for the conditioning of the signal generated by the transducer. It is possible to connect the sensor to all NOTIFIER control units as a normal smoke sensor, we will therefore have a direct connection for conventional control units, for analogue control panels it is possible to interpose only with a M710-CZ interface module. The electrical signal of the transducer is transformed into an engineered output with different possibilities of link. The electronic board, of reduced dimensions, is made using SMT technology, and mounted directly inside the probe.