Sensores de golpes y vibraciones
Wireless Piezo Shock Sensor
The Wireless Piezo Shock Sensor is advanced warning device designed to protect window and door surroundings against forced entry. The sensors detect shock waves, which is alerted to vibrations through the piezo sensor
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
The Wireless Piezo Shock Sensors from Honeywell are advanced warning devices designed to protect window and door surroundings against forced entry. They are the ideal solution for deterring intruders, as they will detect the intrusion before it happens. A high end monitored solution is possible with preventive surveillance. This sensors are easy to maintain with a low battery signal and offer advanced sensitivity settings to allow them to be adapted to suit to any installation The sensors detect shock waves with the use of Honeywell VIPER® piezo Technology, which is alerted to vibrations through the piezo sensor. It is more resistant to mechanical aging and oxidation, making it more robust and therefore more reliable. Its high precision sensing capability combined with advanced signal processing provides outstanding false alarm immunity, reducing service calls and associated costs.
Features & Benefits:- Compatible with commercial and residential Honeywell panels
- Easy calibration and aesthetics
- State of the art piezo sensing technology
- High reliability and practicality
- Easy to install and secure
- Reduces cost and installation time
- CE
- EN50131-2-6
- EN50131-1
Inicie sesión para ver los números de piezas disponibles para su compra según su cuenta. Inicie sesión