/content/hbtbt/es/es/search-results.html

    Sensores de temperatura

    Torpedo Style Sensor

    Torpedo Style Sensor is used in combination with Novra's Case Management System (CMS). The sensor is designed as a two piece assembly to faciliate easy replacement.

    Overview

    The Torpedo Style Sensor is designed as a two piece assembly, the temperature sensing device in the sensor assembly is a standard, interchangeable, precision thermistor. The sensor consists of 8m of cabling, a weather-resistant, in line connector, and torpedo style, thermistor sensor with 17.8 cm of cable. A cable clamp required when mounting the sensor for air flow temperature sensing and cables are ties when mounting the sensor for surface temperature sensing.

    Features & Benefits:
    • Easy to Replace
    • Weather Resistance
    • Assembly includes Torpedo style Thermistor sensor with 17.8 cm of cable
    • Operating Temperature -40 °C to +51.7 °C
    • 10K Ω @ +25° C, 3 mW Dissipation
    • Can be mounted for surface temperature sensing or in the direct air flow of an area or zone applications
    Certifications:
    • UL
    • CSA Certified
    Specifications

    Otros

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 125 degree Fahrenheit
      • 51.7 degree Celsius
    • Cable Length
      • 26 inch
      • 8 metre
    • Brand
      • Honeywell Multisite
    • Product Type
      • torpedo Style Refrigeration Sensor Degrees Celsius

    Otros

    • Minimum Operating Ambient Temperature
      • -40 degree Celsius
      • -40 degree Fahrenheit
    • Maximum Operating Ambient Temperature
      • 125 degree Fahrenheit
      • 51.7 degree Celsius
    • Cable Length
      • 26 inch
      • 8 metre
    • Brand
      • Honeywell Multisite
    • Product Type
      • torpedo Style Refrigeration Sensor Degrees Celsius
    • Minimum Operating Ambient Temperature : -40 degree Celsius|-40 degree Fahrenheit
    • Maximum Operating Ambient Temperature : 125 degree Fahrenheit|51.7 degree Celsius
    • Cable Length : 26 inch|8 metre
    • Brand : Honeywell Multisite
    • Product Type : torpedo Style Refrigeration Sensor Degrees Celsius
    Name
    Date
    Size
    No Resources documents tagged to this product
    An error occurred . Please try after sometime
    Part Number
    Description
    Leaf Category
    Thumbnail
    Add to list