/content/hbtbt/es/es/search-results.html

    Acuerdos de soporte de software estándar

    Mountera Box With SRS Edge

    Interrumpido

    Mountera Box With SRS Edge combines the robust box of the innovative Mountera® Quick-Lock System with a SMAVIA Recording Server Appliance.

    Overview
    Este producto ha sido descatalogado.
    Honeywell proporcionará asistencia para el producto hasta.

    Mountera Box With SRS Edge combines the robust box of the innovative Mountera® Quick-Lock System with a SMAVIA Recording Server Appliance. The fan-less and energy efficient server hardware offers excellent passive cooling and allows recording of up to 16 high-resolution video streams. The appliance is equipped with a database for the analysis results of Dall Meier network cameras with VCA technology. The events, objects and classes sent by the camera are stored with the relevant metadata almost in real-time. SMAVIA Viewing Client is available for targeted search and evaluation with the Smart-Finder function.

    Features & Benefits:
    • Compact, fan-less and robust server hardware
    • Passive cooling over aluminum housing
    • Flash module for operating system and application
    • Built-in 2/4TB M.2 SSD fixed storage ex-factory
    • Highly efficient system with low power consumption
    • Cover secured with alarm contact
    • Licenses for access with 2 clients included
    • Licenses for the update of the software for 24 months included
    Certifications:
    • IP 66