/content/hbtbt/es/es/search-results.html

    Cámaras bullet

    Value Series IP Bullet Cameras

    IMPACT by Honeywell Value Series IP Cameras capture high quality video and audio, for advanced surveillance capabilities with smart detection and intuitive networking.

    Overview

    Value series bullet form factor IP Cameras are engineered for high performance surveillance and are available in multiple lens options, including both fixed and motorized variants and available in 2MP & 5MP high definition resolution. Equipped with advanced infrared (IR) technology, these cameras deliver exceptional night time visibility and reliable performance in ultra low light environments.The motorized lens enables flexible and precise monitoring, while the rugged, vandal resistant housing ensures long lasting durability in demanding indoor and outdoor conditions.

    Designed for intelligent security operations, the camera supports a comprehensive suite of onboard edge based video analytics—such as face recognition, crowd detection, heatmap generation, and more—empowering organizations with real time insights and smarter situational awareness.

    Features & Benefits:
    • High definition resolution supported with 5MP @30 FPS, 2MP @60 FPS variants
    • Night vision IR Distance Up To 30m-80m
    • Edge recording support
    • 2.8mm fixed, 2.8-12mm & 5-50mm Motorized Lens available
    • H.265+/H.265/H.264 Video Compression
    • Complied to IP67/IK10
    • Audio and Alarm Port: 1 in/1 out (in MFZ)
    • Camera supports Triple Stream
    • Camera supports multiple analytics (Face Recognition, Human & Vehicle Detection, Perimeter Intrusion Detection, Line Crossing Detection, Cross Counting, Heat Map, Crowd Density Detection, Queue Length Detection, Rare Sound Detection, License plate detection)
    Certifications:
    • CE, FCC, BIS-ER, RoHS