Boîtier
Access control chassis
Honeywell HAAE series access-control chassises can be equipped with a Honeywell access controller, offering a variety of power and battery pre-installation combinations to adapt to different field applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
The HAAEBOX has no switching power supply or lead acid battery, suitable for use in the following application scenario: Customers provide a centralized power supply for the controller and electrical lock out of the chassis
with no need of a backup battery, or they purchase and install the power supply and battery by themselves.
The HAAEPS1 has 1 switching power supply with no lead acid battery. This switching power supply only provides power to the controller and does not charge
lead acid batteries, suitable for the following application scenario: Customers provide a centralized power supply for the electrical lock out of the chassis with no need of a backup battery
Battery
The HAAEPS1BC has 1 switching power supply with no lead acid battery. This switching power supply provides power to the controller and can charge
lead acid batteries, supporting seamless power supply switching and battery voltage monitoring, suitable for the following application scenario: Customers
provide a centralized power supply for the electrical lock out of the chassis, and they purchase and install other models of lead acid batteries by themselves.
The HAAEPS2 has 2 switching power supplies with no lead acid battery. One of the two switching power supplies provides power to the controller while the other provides power to the electrical lock,
but neither of them charges a battery, suitable for the following application scenario: Customers are required to provide a power supply for the controller and electrical lock in the chassis
with no need of backup lead acid battery.
The HAAEPS1BAT has 1 switching power supply and 1 lead acid battery and the switching power supply provides power to the controller and the battery simultaneously.
supporting seamless power supply switching for the following application scenario: Customers are required to provide a power supply for the controller in the chassis,
and have a backup battery to provide a centralized power supply for the electrical lock out of the chassis.
Features & Benefits:- The HAAEBOX has no switching power supply or lead acid battery, suitable for use in the following application scenario: Customers provide a centralized power supply for the controller and electrical lock out of the chassis
- with no need of a backup battery, or they purchase and install the power supply and battery by themselves.
- The HAAEPS1 has 1 switching power supply with no lead acid battery. This switching power supply only provides power to the controller and does not charge
- lead acid batteries, suitable for the following application scenario: Customers provide a centralized power supply for the electrical lock out of the chassis with no need of a backup battery
- Battery
- The HAAEPS1BC has 1 switching power supply with no lead acid battery. This switching power supply provides power to the controller and can charge
- lead acid batteries, supporting seamless power supply switching and battery voltage monitoring, suitable for the following application scenario: Customers
- provide a centralized power supply for the electrical lock out of the chassis, and they purchase and install other models of lead acid batteries by themselves.
- The HAAEPS2 has 2 switching power supplies with no lead acid battery. One of the two switching power supplies provides power to the controller while the other provides power to the electrical lock,
- but neither of them charges a battery, suitable for the following application scenario: Customers are required to provide a power supply for the controller and electrical lock in the chassis
- with no need of backup lead acid battery.
- The HAAEPS1BAT has 1 switching power supply and 1 lead acid battery and the switching power supply provides power to the controller and the battery simultaneously.
- supporting seamless power supply switching for the following application scenario: Customers are required to provide a power supply for the controller in the chassis,
- and have a backup battery to provide a centralized power supply for the electrical lock out of the chassis.