/content/hbtbt/fr/fr/search-results.html

    Périphériques de verrouillage

    Trillium Wall Reader

    Onity RFID/Bluetooth® Low Energy wall reader provides additional access points in common areas. Perfect for interior or exterior use, wall readers are programmable just like any Onity lock.

    Aperçu

    Secure your property with an Onity RFID/Bluetooth®

    Low Energy wallreader at perimeter doors, elevators,

    parking areas, swimming pools, fitness facilities, and

    other common areas. Perfect for interior or exterior

    use, wall readers are programmable just like any Onity

    lock. For elevator installations the wall reader can be

    configured to incorporate a relay expansion control

    board allowing access to multiple floors/zones from

    one single reader.

    Off-line card readers allow only authorized card

    holders to gain access, and the audit trail retains the

    last 500 openings.

    On-line wall readers allow reception personnel to check

    openings as well as to authorize or deny card access

    in real time. Non-volatile memory supports an audit

    trail of the last 8,000 openings, and an anti-passback

    function is also incorporated.

    The wallreader comes with a DirectKey™ module,

    enabling a proven mobile key solution. It provides

    secure wireless communication of credentials from

    the user’s smartphone to a locking device, via

    Bluetooth technology. With a smartphone app, not

    only can guests securely access controlled areas, but

    also their guest room.

    Features & Benefits:
    • Compatible with Onity Trillium, ADVANCE or Serene
    • locking systems
    • Mobile access ready
    • Supports MIFARE Classic®, MIFARE Plus®, MIFARE
    • Ultralight® and MIFARE Ultralight C RFID
    • ADA compliant, ADA opening timer
    • Offline and Online wall reader control unit options
    • Tamper switch generates audit log
    Certifications:
    • FCC, IC, CE, UL294
    Caractéristiques

    Autres

    • Brand
      • Onity

    Autres

    • Brand
      • Onity
    • Brand : Onity