/content/hbtbt/fr/fr/search-results.html

    Thermostats

    TS Series thermostat

    The TS Series Touch Button thermostat is a temperature control device with an extra-large LCD display, capacitive touch interface with color icons and manual or automatic fan speed selection.

    Aperçu
    The TS Series Touch Button thermostat is a temperature control device with an extra-large LCD display, capacitive touch interface with color icons and manual or automatic fan speed selection.

    Features & Benefits:
    • Built-in temperature and humidity sensor. The unit monitors in real-time the actual room temperature and the set temperature to regulate the room temperature by controlling the opening/ closing of the fan coil unit valve and the fan speed.
    • Extra-large LCD and intuitive interface making it easy to set temperature to the occupant s desired comfort. Ultra thin, sleek design with capacitive touch color icons. Available in Black or White shell.
    • Packed with versatile features designed to help save energy
    • Automatic fan speed control algorithm calculates the difference between the room and the set value and automatically adjust the fan speed.
    • Wide range of options to meet most of the requirements in buildings control. Additional functions include keypad lockout, timed shutdown and Modbus communications*