/content/hbtbt/fr/fr/search-results.html

    Vannes papillon

    V8BFW25 Series Electric Butterfly Valve

    Discontinué

    V8BFW25 series butterfly valves are used in water systems or ventilation systems of commercial buildings, public buildings and urban pipe network, for the purpose of regulating or switching control.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    V8BFW25 series butterfly valves feature GGG40 body and nylon-coated GGG40 plate, with specifications of DN50-DN800, PN25. The valves can operate with NOM electric actuators for the purpose of regulating or switching control.

    Features & Benefits:
    • Pipe diameter from DN 50 to DN 800
    • Vulcanized integrated valve seat: No risk of disengagement from the body, no backrest seat: Reliable sealing, long service life
    • Low torque
    • Manual operation available (an additional handle required)