/content/hbtbt/fr/fr/search-results.html

    Interrupteurs et plaques de scène

    MODEVA/+ GLASS Series smart switches

    The Honeywell INNCOM MODEVA/+ seriesis sleeker than our original MODEVA series.Each switch is “screwless,” and uses a capacitive touch interface for a modern, highly configurable look.

    Aperçu

    The MODEVA plus series of switches and thermostats offer style and flexibility, thanks to their highly configurable touch interface. MODEVA+ switches are available in both US and British gang-box sizes and can be customized to match MODEVA+ thermostats. Each switch incorporates the capacitive-touch switch, communications logic board, and assemblies for direct control of the load into a slim design that integrates seamlessly with your decor. British-sized switches connect via S5 for wired communications, while American-sized switches use both S5 and RF for wired and wireless.

    Features & Benefits:
    • Screwless magnetic mounting system
    • Wired S5bus or RF Wireless* (*RF wireless communication available for American gang switches only)Communication.
    • Optional DND or MUR with LED indicator
    • Fully customizable programmable capacitive touch user interface available in any color (RAL/Pantone).
    • May be integrated with the INNCOM Room Automation System over the Deep Mesh network with INNcontrol EMS software.
    Certifications:
    • CE