/content/hbtbt/fr/fr/search-results.html

    Interrupteurs et plaques de scène

    Signature pro smart switch

    The Honeywell INNCOM Signature Pro seriesSmart Swtiches are available in metal andglass finish for a sleek, modern design.Each switch is screwless and features a tactiletouch interface for a highly configurable look.

    Aperçu
    The Honeywell INNCOM Signature Pro series of switches and thermostats offers style and flexibility through a highly configurable and customizable. Signature Pro switches are available in metal and glass finish for British Gang-box sizes and can be customized to your style needs. Each switch incorporates the tactile-touch switch interface for intuitive operation, communications logic board for seamless connectivity, and assemblies for direct control of the load into a slim design that integrates seamlessly with your decor, creating a modern and cohesive look. British-sized switches connect via S5 for wired communications.

    Features & Benefits:

    SMART SEAMLESS MOUNTING
    • Screwless magnetic mounting system
    • Integral combination with MCM44 makes switch as smart.
    • Available with Proximity sensor
    LED EASY SELECTION
    • Wired S5bus communication
    • RED and GREEN LED selection available for all individual buttons DND-RED or MUR with LED indicator
    CUSTOM PROGRAMMABLE PARAMETERS
    • Fully customizable programmable tactile touch user interface available in any color (RAL/Pantone)
    EASY INTEGRATION
    • May be integrated with the INNCOM Room Automation System over the Deep Mesh network with INNcontrol EMS software
    Certifications:
    • CE