Ventilateurs à récupération de chaleur
Energy recovery fresh air ventilator ER
Honeywell energy recovery fresh air ventilator ER, 150/250/350/500/800 m³/h, fresh air induction, energy recovery
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Honeywell energy recovery fresh air ventilator ER combines air replacement and energy recovery in one unit; fresh outdoor air is introduced and heat is exchanged with foul indoor exhaust air through the filter without direct contact; the indoor air heat is used to preheat the fresh air in the winter; and indoor cooling capacity is used to precool the fresh air in the summer;
ER energy recovery fresh air ventilator can be used with FC400/F600 electronic purifier with Honeywell’s patented two-stage purification technology, filtering harmful substances such as dust, particulate matter, pollen and bacteria in the air, and feed clean fresh air into the room; in addition, the electronic purifier can be used repeatedly to reduce filter replacement and lower maintenance costs;