/content/hbtbt/fr/fr/search-results.html

    Prises de charge USB

    MetalClad USB Socket

    Charge your Portable Device via A or C Type USB using 15W of Total Power within an MetalClad Plus Wiring Device Offer

    Aperçu

    MetalClad Plus 13A USB sockets are a comprehensive range of sockets offering additional USB charging capability available in 9 finishes. All the sockets have double pole switching as standard

    Products are suitable for a wide array of applications, as they are available in 1 Gang and 2 Gang form factors, all with dual earth capability

    Designed for total quality, safety and reliability, the sockets boast a wealth of features that make them one of the safest and most advanced sockets available.

    Features & Benefits:
    • If two devices are connected to USB outlets the total rated current is divided between the two outlets.
    • If the total charging current exceeds the rated power then the device will enter a current limiting safety mode.
    • Electronically protected against an overload or short circuit on either USB outlet.
    • 3 Pin "child resistant" safety shutter stystem on 13A socket outlets inhibits access to power unless all 3 pins of a BS plug are inserted.
    • Backed out, in line terminals for easier installation.
    • Double Pole Switching with additional electrical safety from the neutral pole contact "makes first" & "breaks last" after the live contact.
    • Dual earth terminals for added user safety.
    • Printed terminal markings on grey rear moulding for clearer identification.
    • 5 year guarantee
    Caractéristiques

    Autres

    • Brand
      • MK Electric
    • USB-Anschlüsse
      • 2
    • USB Supply Voltage
      • 5-12 volt
    • USB Outlets
      • 2
    • USB Current
      • 3 ampere
    • Terminal Capacity
      • 3 x 2.5mm² ; 3 x 4mm² ; 2 x 6mm²
    • Regulatory Approvals
      • BS1363-2
    • Plug Type Options
      • USB Type A ; USB Type C
    • Overall Width
      • 86 millimetre
    • Overall Height
      • 86 millimetre
    • Overall Depth
      • 19.5 millimetre
    • Operating Voltage
      • 220-240 volt
    • Number of Terminal Cables
      • 3
    • Minimum Mounting Box Depth
      • 25
    • Material
      • Metal
    • Insert Color
      • White
    • Includes
      • Fixing Screws
    • Gangs
      • 1 volt
    • Fixing Centers
      • 60.3 millimetre
    • Finish
      • Aluminum
    • Current Rating
      • 13
    • Cable Securing Mechanism
      • Screw Clamp

    Autres

    • Brand
      • MK Electric
    • USB-Anschlüsse
      • 2
    • USB Supply Voltage
      • 5-12 volt
    • USB Outlets
      • 2
    • USB Current
      • 3 ampere
    • Terminal Capacity
      • 3 x 2.5mm² ; 3 x 4mm² ; 2 x 6mm²
    • Regulatory Approvals
      • BS1363-2
    • Plug Type Options
      • USB Type A ; USB Type C
    • Overall Width
      • 86 millimetre
    • Overall Height
      • 86 millimetre
    • Overall Depth
      • 19.5 millimetre
    • Operating Voltage
      • 220-240 volt
    • Number of Terminal Cables
      • 3
    • Minimum Mounting Box Depth
      • 25
    • Material
      • Metal
    • Insert Color
      • White
    • Includes
      • Fixing Screws
    • Gangs
      • 1 volt
    • Fixing Centers
      • 60.3 millimetre
    • Finish
      • Aluminum
    • Current Rating
      • 13
    • Cable Securing Mechanism
      • Screw Clamp
    • Brand : MK Electric
    • USB-Anschlüsse : 2
    • USB Supply Voltage : 5-12 volt
    • USB Outlets : 2
    • USB Current : 3 ampere
    • Terminal Capacity : 3 x 2.5mm² ; 3 x 4mm² ; 2 x 6mm²
    • Regulatory Approvals : BS1363-2
    • Plug Type Options : USB Type A ; USB Type C
    • Overall Width : 86 millimetre
    • Overall Height : 86 millimetre
    • Overall Depth : 19.5 millimetre
    • Operating Voltage : 220-240 volt
    • Number of Terminal Cables : 3
    • Minimum Mounting Box Depth : 25
    • Material : Metal
    • Insert Color : White
    • Includes : Fixing Screws
    • Gangs : 1 volt
    • Fixing Centers : 60.3 millimetre
    • Finish : Aluminum
    • Current Rating : 13
    • Cable Securing Mechanism : Screw Clamp