/content/hbtbt/fr/fr/search-results.html

    Commutateurs muraux

    6A Bell Push Switch With Indicator - 1M

    The Single Pole Switches from Honeywell Citric range are designed to deliver elegance along with safety. The arc shield and shock proof features with incorporation of double rocker system makes the switches more durable and safe.

    Aperçu

    The Single Pole Switches from Honeywell Citric range are designed to deliver elegance along with safety. The arc shield and shock proof features with incorporation of double rocker system makes the switches more durable and safe. The switches are designed for front loading and removal with precision engineered snaps.

    Features & Benefits:
    • Rocker shape for more ergonomics, human touch and feel
    • Easy installation / removal of module due to the snap fit feature
    • Smooth design of rockers and moving contact assembly
    • Tightly controlled spring tolerance to get consistent quality
    • 100% silver contacts for better contacts and prevention of arc
    • Fire retardant, passes glow wire test at 8500C