/content/hbtbt/fr/fr/search-results.html

    Amplificateurs de puissance

    KB-DA2250 Power Amplifier

    Discontinué

    The KB-DA2250 Power Amplifier amplifies the audio signal power it receives from audio input devices to maintain clarity and volume when broadcast over many speakers.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    The KB-DA2250 Power Amplifier amplifies the audio signal power it receives from audio input devices to maintain clarity and volume when broadcast over many speakers. It has many functions such as Power supply protection, Temperature Regulation, Overload and Short circuit protection, Fault Detection and Fault logs.

    Features & Benefits:
    • A CLASS-D power amplifier with high efficiency and energy conservation
    • Supports balanced or unbalanced audio input
    • Heat radiation through forced air-cooling mode
    • Able to automatically limit output voltage