Amplificateurs de puissance
Low Pressure Supervisory Switches
EPS40 Series supervisory pressure switches are designed for use in dry pipe systems or pressure tanks and water pressure supplies of automatic water control valves.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Ce produit n’est plus fabriqué.
EPS40 Series supervisory pressure switches are designed for use in dry pipe systems or pressure tanks and water pressure supplies of automatic water control valves. The EPS40-1 has a single SPDT switch, while the EPS40-2 model contains two SPDT switches. The EPS40 Series features field adjustable pressure sensitivity to provide an alarm response between 10 and 100 psi. All models are factory set for use in a nominal 40 psi system. The EPS40-1 is factory set to respond at 30 psi at decreasing pressure while the EPS40-2 is factory set to respond at 50 psi on rising pressure and 30 psi at decreasing pressure. The pressure adjustment wheel requires no special tools and does not affect switch synchronization on the EPS40-2. The EPS40-1 and EPS40-2 supervisory pressure switches are NEMA 4 rated.
Features & Benefits:- Sensitivity adjustment wheel, no special tools required
- Reinforced diaphragm resists pressure spikes
- Two conduit entrances
- Both one- and two-switch models available
- UL Listed: S739
- LPCB: 118f/01
- FM Approved: 0X0A7.AY, 0D3A3.AY
- VdS: G4020027
- CSFM: 7770-1653:0117
- ULC: C5169
Autres
- Switching Differential
- 3 pounds per square inch
- 6 pounds per square inch
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 160 degree Fahrenheit
- 71 degree Celsius
- Brand
- NOTIFIER
- System Sensor
- Switch Configuration
- SPDT
- Connection Type
- Male NPT
Autres
- Switching Differential
- 3 pounds per square inch
- 6 pounds per square inch
- Minimum Operating Ambient Temperature
- -40 degree Fahrenheit
- -40 degree Celsius
- Maximum Operating Ambient Temperature
- 160 degree Fahrenheit
- 71 degree Celsius
- Brand
- NOTIFIER
- System Sensor
- Switch Configuration
- SPDT
- Connection Type
- Male NPT
- Switching Differential : 3 pounds per square inch|6 pounds per square inch
- Minimum Operating Ambient Temperature : -40 degree Fahrenheit|-40 degree Celsius
- Maximum Operating Ambient Temperature : 160 degree Fahrenheit|71 degree Celsius
- Brand : NOTIFIER|System Sensor
- Switch Configuration : SPDT
- Connection Type : Male NPT