/content/hbtbt/fr/fr/search-results.html

    monitors

    Six Circuit Supervised Control Module

    Discontinué

    Six Circuit Supervised Control Modules by Farenhyt are intended for use in an intelligent alarm systems for AC or DC switching applications which requires wiring supervision.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Farenhyt brings Six Circuit Supervised Control Modules which are intended for use in an intelligent alarm system. Each module is intended for switching applications involving AC, or DC which require wiring supervision. A common SLC input is used for all modules. Each module has its own address. A pair of rotary code switches is used to set the address of the first module from 01 to 94. The remaining modules are automatically assigned to the next five higher addresses. Provisions are included for disabling a maximum of three unused modules to release the addresses to be used elsewhere. Each module also has panel controlled green LED indicators.

    Features & Benefits:
    • Provisions are included for disabling a maximum of three unused modules
    • Each module has terminals for connection to an external supply circuit for powering devices on its NAC
    • There is a short circuit protection monitor for each module
    Certifications:
    • UL Listed
    • MEA
    • CSFM
    Caractéristiques

    Autres

    • Brand
      • Farenhyt
    • Product Type
      • Control Module

    Autres

    • Brand
      • Farenhyt
    • Product Type
      • Control Module
    • Brand : Farenhyt
    • Product Type : Control Module
    Vous pouvez comparer jusqu’à 5 articles à la fois ×

    Comparer X produits

    Tout effacer

    0 produit sur 5 à comparer