Système d'évacutation d'alarme vocale
Emergency Voice Communication System (EVC)
Emergency Voice Communication (EVC) and Firefighters’ Telephone System fully compliant with the requirements of BS 5839‑9:2021, incorporating an Emergency Assistance Alarm System in accordance with BS 8300.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
An Emergency Voice Communication System (EVCS) is a fixed, secure, bi‑directional, full‑duplex voice communication system designed to support life safety operations within a building.
The system can provide Disabled Refuge communication and, where required, also function as a Fire Telephone System, enabling reliable voice communication during emergency situations.
The Honeywell EVCS is available as a 4‑zone or 8‑zone standalone system, as well as a fully networked solution. While suitable for small to medium installations, it is particularly well‑suited to large multi‑storey buildings and campus environments due to its advanced network capability and scalability.
Features & Benefits:- Fully compliant with BS 5839‑9:2021
- Integrated assistance alarm system with call acknowledge functionality, compliant with BS 8300
- Expandable from 2 to 512 lines, providing excellent scalability
- Full‑duplex speech operation for clear, simultaneous two‑way communication
- Simple installation and commissioning process
- Dual redundant, fault‑tolerant network architecture for enhanced system resilience
- Peer‑to‑peer network design, eliminating single points of failure
- 4.3” full‑colour touchscreen display on network controllers
- Intuitive, icon‑driven user interface for ease of operation