/content/hbtbt/fr/fr/search-results.html

    Modules de communication

    NX-NCA network display

    NX-NCA series network displays are used to display the events and status of controllers being monitored on current networkcurrent network

    Aperçu
    NX-NCA series network displays are used to display the events and status of controllers being monitored on current network,
    it supports events include “fire alarm”, “startup”, “regulatory”, “feedback”, “failure”,
    “shielding”, etc., query of peripheral information on the monitored controller,
    and it can also confirm, silence, reset and perform device control on the controller being monitored.
    This family of network displays includes two products, NX-NCA-W (supports twisted pair network access) and
    NX-NCA-F (supports fiber network access).