/content/hbtbt/fr/fr/search-results.html

    Accessoires

    Protective Cabinet

    Discontinué

    Protective Cabinets are designed to protect electronic eqipment against vandalism as well as accidental damage.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    Protective Cabinets are mounted cabinets with a lock designed to protect electronic eqipment against vandalism as well as accidental damage.

    Features & Benefits:
    • Typical working properties of polycarbonate are -40° to 250°F (-40° to 121°C).
    • Design allows visibility at any angle.
    • Steel internal mounting plate provided