/content/hbtbt/fr/fr/search-results.html

    Sirènes et dispositifs sonores

    MT Series Multitone Electronic Appliance

    Discontinué

    MT Series Multitone Electronic Appliance is ideal for designs that require a choice of 8 selectable alerting sounds for various ambient and wall conditions.

    Aperçu
    Ce produit n’est plus fabriqué.
    Honeywell fournira un support produit jusqu'à.

    MT Series Multitone Electronic Appliance is offer a choice of eight nationally and internationally recognized alerting sounds: Horn, Bell, March Time Horn, Code-3 Tone, Code-3 Horn, Slow Whoop, Siren or Hi/Lo Tone. The Code-3 Horn and ton patterns are engineered to comply with NFPA/ANSI Temporal Pattern specifications without requiring additional equipment. With MT Strobe appliances, one alarm appliance meets most of your signaling needs.

    Features & Benefits:
    • Mounts to either 4in square or double gang boxes
    • Attractive flush or surface mounting
    • No additional trim plate required for flush mounting
    • Audible and strobe can operate from a single NAC circuit with any of the (8) eight audible sounds
    • One alarm appliance with (8) eight selective signals to provide superior sound penetration for various ambient and wall conditions with two field selectable sound output levels
    Certifications:
    • ULC Listed
    • FM Approved
    • UL Listed
    • OSHA 29, Part 1910.165 Compliant
    • ADA/NFPA/UFC/ANSI
    Caractéristiques

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Electronic Horn & Strobe

    Autres

    • Brand
      • NOTIFIER
    • Product Type
      • Electronic Horn & Strobe
    • Brand : NOTIFIER
    • Product Type : Electronic Horn & Strobe